Các Trang Toàn Cầu của Trane
 
Trane understands that buildings are more than just concrete and steel boxes, and we recognize that each building has its own unique set of conditions required to ensure the health, comfort and productivity of its occupants. More than half of the large buildings in the world today are conditioned by a Trane chiller which plays a critical role in creating the right environment. Not only do our chillers serve HVAC systems that deliver the right temperature, humidity and ventilation for the space, but they also help minimize operating costs with superior energy efficiency levels, low sound levels and with minimal environmental impact. In fact, the Trane CenTraVac™ chiller has received three U.S. Environmental Protection Agency awards, including the Best of the Best Stratospheric Ozone Protection Award in 2007.
The extensive Trane chiller product line was developed based on decades of knowledge and industry leadership, and includes centrifugal, helical-rotary and scroll compressor chillers, ranging in capacities from 20 to 4,000+ tons. Trane chillers are relied upon for both comfort and process applications in every corner of the world. Trane products within the EcoWise portfolio are designed to help lower environmental impact with next-generation, low global warming potential (GWP) refrigerants and high-efficiency operation.